We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - HV9910B


The HV9910B is an open loop, current mode, control LED driver IC. The HV9910B can be programmed to operate in either a constant frequency or constant off-time mode. It includes an 8.0 - 450V linear regulator which allows it to work from a wide range of input voltages without the need for an external low voltage supply. The HV9910B requires only three external components (apart from the power stage) to produce a controlled LED current making it an ideal solution for low cost LED drivers.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Buck example, Universal Offline, 350 mA LED Driver, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
HV9910B
Universal High-Brightness LED Driver
HV9910B Universal High-Brightness LED Driver

Live Chat

Need Help?

Privacy Policy