We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - CL88020


The CL88020 LED Driver Integrated Circuit (IC) is an off-line sequential linear LED driver designed to provide 8.5W of LED power from a 120 VAC nominal input voltage. CL88020 is designed to drive a long string of inexpensive, low-current LEDs directly from the AC mains. A basic driver circuit consists of Microchip Technology Inc.’s CL88020 LED driver IC, six resistors and a bridge rectifier. Two to four additional components are optional for various levels of transient protection, also with a low-cost NTC to assure remote over-temperature protection (OTP). No capacitors, EMI filters, or power factor correction circuits are needed unless the optional reduced light output ripple feature is desired.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Sequential linear LED Driver, Startup Software 17 Aug 2020 Download

Products


Title
Product
Title
CL88020
Sequential Linear LED Driver with Four Taps
CL88020 Sequential Linear LED Driver with Four Taps

Live Chat

Need Help?

Privacy Policy