We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MCP1416


The MCP1415/16 devices are small(Tiny) footprint Low-Side MOSFET gate drivers capable of supplying 1.5 A peak output current in a SOT23 5L package. The MCP1415 is an inverting low side driver meaning that when the input signal is high, the output is low. The MCP1416 is a non-inverting low side driver meaning that when the input signal is high, the output signal is also high. Although the name of the device is MOSFET gate driver, these devices have other applications besides driving the gate of a MOSFET. These devices are also used to direct drive a small DC motor, act as buffers for high speed data lines, and level translators to interface low voltage to high voltage.

Documents


Title
Title
Document Category
Date
Software - 26 Aug 2025
Analog Simulation Model Software 26 Aug 2025 Download

Products


Title
Product
Title
MCP1416
Tiny 1.5 A MOSFET Gate Driver
MCP1416 Tiny 1.5 A MOSFET Gate Driver

Live Chat

Need Help?

Privacy Policy