We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation ATA6847


The ATA6847 is a Three-Phase Brushless Motor Gate Driver System Basis Chip (SBC) for brushless motor control, designed using advanced SOI technology. In combination with a microcontroller and six discrete power MOSFETs, the SBC forms a brushless DC motor control unit for motor control applications. Through six dedicated parallel inputs, the gate driver units (GDU) can be controlled independently, supporting duty cycle operations from 0% to 100%, due to the implementation of two charge pumps, for low and high-side gate drives. In addition, the circuit provides 5V and 3.3V low dropout voltage regulators, two current-sensing operational amplifiers, an integrated Back-EMF detection module and a window watchdog. The microcontroller controls the ATA6847 using an SPI interface.

Documents


Title
Title
Document Category
Date
Software Libraries and Firmware - 30 Jul 2026
Analog Simulation ATA6847 Software Libraries and Firmware 30 Jul 2026 Download

Products


Title
Product
Title
ATA6847
3-Phase 42V Brushless DC (BLDC) Motor Gate Driver with Power Module and Sleep Mode
ATA6847 3-Phase 42V Brushless DC (BLDC) Motor Gate Driver with Power Module and Sleep Mode

Live Chat

Need Help?

Privacy Policy