We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Wi-Fi® Interoperability

The Key to Reliable, Robust Connectivity


If you are developing devices for the Internet of Things (IoT), Wireless LAN (WLAN) Interoperability Testing (IOP) is an important requirement to ensure that your products work properly with the thousands of wireless Access Points (APs) that are available on the market. In addition to the challenges and expense involved in testing your device one-by-one with these APs, any interoperability issues that are not resolved can damage your brand’s reputation and potentially result in additional engineering costs.

To help reduce your design risk and give you the confidence that your product will work as your customers expect, we have implemented a rigorous and fully automated in-house IOP test system to ensure broad AP compatibility with the WFI32/ATWINCxxxx/ATWILCxxxx families of Wi-Fi® modules. For optimized coverage, these wireless modules are tested to work with carefully selected Wi-Fi chipsets from ten vendors that are used in popular AP brands. Each interoperability test runs for at least 48 hours and covers successful connection as well as bidirectional transfer of data between the device and AP.

To date we have tested 65 different APs using a total of 55 Wi-Fi chipset models from 35 popular families of devices. This covers more than 82% of the APs that have been introduced in the last five years. By offering this level of interoperability testing with our Wi-Fi modules, we make it easier and less costly for you to add reliable and robust connectivity to your design.

Wi-Fi Chipset Vendors, Chipset Families and Chipset Models Implemented in Tested Access Points


The following is the list of chipset vendors, families and models implemented in the APs used for Wi-Fi Interoperability testing for all major firmware releases of the WFI32/ATWINCxxxx/ATWILCxxxx. The results can vary based on the test conditions, firmware versions and chipsets used inside the APs.

Chipset VendorChipset FamiliesChipset Model
AirgoAGN30xAGN303BB
AtherosDragonfly, Honey Bee, Hornet, Kite, Kiwi, Merlin, Osprey, Sowl, WaspAR9160, AR9220, AR9223, AR9227, AR9283, AR9285, AR9287, AR9331, AR9341, AR9344, AR9380
BroadcomBCM432x, BCM433x, BCM436x, BCM471x, BCM535x, BCM636xBCM4321, BCM4322. BCM43225, BCM4331, BCM4360, BCM4366, BCM4712, BCM4716B0, BCM4718A1, BCM5352E, BCM5354, BCM5356A1, BCM5357B0, BCM5357C0, BCM5358UB0, BCM6362
LantiqPSB50368, PSB83524xPSB50368, PSB83524M
Marvell88W851x88W8510
MediatekMT7603, MT7615, MT7620, MT7628MT7603E, MT7615N, MT7620A, MT7628N
QualcommBeeliner, Cascade, Dakota, Peregrine, ScorpionIPQ4018, QCA9531, QCA9557, QCA9563, QCA9880-BR4A, QCA9982, QCA9984
RalinkRT305x, RT335x, RT388x, RT559xRT3052, RT3052F, RT3352, RT3883, RT5592
RealtekRTL819x, RTL881x, RTL888xRTL8192CE, RTL8812AR, RTL8881AM

Note: The results from testing with APs in the above table can vary with test conditions, firmware versions, and chipsets used inside access points. To understand the IOP coverage of specific APs, please contact your regional sales manager. 

Legal Notice 

Information contained in this publication regarding device applications and the like is provided only for your convenience and may be superseded by updates. It is your responsibility to ensure that your application meets with your specifications. MICROCHIP MAKES NO REPRESENTATIONS OR WARRANTIES OF ANY KIND WHETHER EXPRESS OR IMPLIED, WRITTEN OR ORAL, STATUTORY OR OTHERWISE, RELATED TO THE INFORMATION, INCLUDING BUT NOT LIMITED TO ITS CONDITION, QUALITY, PERFORMANCE, MERCHANTABILITY OR FITNESS FOR PURPOSE. Microchip disclaims all liability arising from this information and its use. Use of Microchip devices in life support and/or safety applications is entirely at the buyer’s risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, or expenses resulting from such use. No licenses are conveyed, implicitly or otherwise, under any Microchip intellectual property rights unless otherwise stated. 

Live Chat

Need Help?

Privacy Policy