We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

M1 Generation of maXTouch® Touchscreen Controllers

Innovative Touch Control


The M1 Generation of maXTouch® touchscreen controllers targets automotive and industrial applications and offers the latest innovations to help you design reliable, safe, visually stunning and user-friendly interfaces.

Overview of M1 Generation Devices


Boost Your Touch SNR with Smart Mutual Acquisition


In addition to the self and standard mutual capacitance acquisition methods, M1 generation devices support the Smart Mutual acquisition scheme, which is our proprietary implementation of a CDMA technique applied to capacitive touch sensors. It is designed to address the challenges posed by new display technologies, such as flexible on-cell OLED or micro-LED displays where display noise significantly interferes with the touch sensor. The Smart Mutual mode enhances the touch SNR by +15 dB compared to standard mutual implementations without increasing the Tx drive voltage.

Functional Safety Features


The M1 family offers a variety of functional safety features to constantly check the integrity of the following functions at power-up and during run time:

  • Touch controller operation with built-in self-tests for CPU, clocks, touch acquisition engine, RAM and power supplies
  • Embedded Flash with Error Correcting Code (ECC)
  • Integrity of attached flex PCB and touch sensor with sensor baseline configurable test limits

We offer a Failure Modes Effects and Diagnostic Analysis (FMEDA) and a functional safety manual to ease the design, development and certification of your ISO 26262 Automotive Safety Integrity up to Level B applications.

The ATMXT3072M1E and ATMXT2496M1E controllers have been developed according to our ISO 26262 Functional Safety Management System, which is certified by TÜV Rheinland.

Cybersecurity and Encryption


These maXTouch touchscreen controllers support Over-the-Air (OTA) upgrades to their embedded firmware. To counter cyberattacks to upload malicious firmware, they also feature a firmware authentication procedure based on SHA-512 hash algorithm that enables the host to verify that the device’s firmware is genuine.

When a pin code or password is entered via the display, the touch coordinates become sensitive data that must be protected. The M1 family of devices can encrypt touch data, which delivers a high level of protection without the need for costly countermeasures on the physical communication link to the main application processor.

Ultra-Low-Latency Haptic Feedback


The M1 Generation of touchscreen controllers features dedicated functions to achieve ultra-low-latency haptic by transferring the decision to generate the haptic waveforms from the main application processor to the touchscreen controller.

  • Shape Event Trigger: the maXTouch touchscreen controller can store a variety of shapes matching the virtual buttons, sliders or wheels displayed on the screen. The Shape Event Trigger function detects the relative position and movement of the finger over them and generates the appropriate event.
  • Pattern Pulse Width Modulation (PWM): DMA-enable automated PWMs can be automatically triggered by the Shape Event Trigger to generate the desired haptic or audio feedback.

Knob-on-Display™ Technology


To limit eyes-off-road time and promote safer drive, many automakers are reconsidering using separate physical controls for direct functions like adjusting the audio volume, temperature or fan speed. Our Knob-on-Display (KoD™) technology allows you to add intuitive physical knobs on the touchscreen, which improves safety while preserving the visual appeal of modern vehicle displays. The M1E variants of the M1 Generation family support up to four knob instances that can be positioned anywhere on the touch display.

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV51W41A

This kit (ATEVK-MXT1296M1T-A) is for the evaluation and development of applications using our Automotive qualified ATMXT1296M1 family of maXTouch® touchscreen controllers.

EV36V52A

This PCB (ATMXT1296M1T-I2C-PCB) is for the evaluation and development of applications using our Automotive qualified ATMXT1296M1 family of maXTouch® touchscreen controllers.

EV13B92A

This kit (ATMXT3072M1 EVK) is for the evaluation and development of applications using our Automotive qualified ATMXT3072M1 family of maXTouch® touchscreen controllers.

EV01S50A

This PCB (ATMXT3072M1-DEV-PCB) is for the evaluation and development of applications using our Automotive qualified ATMXT3072M1 family of maXTouch® touchscreen controllers.

Live Chat

Need Help?

Privacy Policy