We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

EV Charger Touch Solutions

Adding a Modern User Interface to EV Charger Stations


Touchscreens are a modern trend for the user interface on Electric Vehicle (EV) chargers, where not only the large public chargers, but also the wall boxes are adopting touchscreens for their designs. These terminals are mostly used outdoors and are exposed to rain, snow, dust, sunlight and vandalism. Secure PIN entry on the main touchscreen can help EV charger manufacturers avoid the use of a separate smaller touchscreen terminal for the payment function.

Level-3 Fast DC Charging Station Interactive Block Diagram


Hover and Click for More Information

Key Features


Key features of our EV charger touch solutions include:

  • Support for screen sizes of up to 25 inches
  • Cover glass thickness of up to 10 mm
  • Multi-finger support, even with thick gloves
  • Immunity against water drops, moving drops or cleaning liquids
  • Encryption and firmware authentication for secure payment
  • Payment Card Interface (PCI) certification support
  • IEC 61000-4-6, 10 VRMS, Class A conducted noise immunity
  • Communication via USB, I2C, USB Human Interface Design (HID) and I2C HID

Live Chat

Need Help?

Privacy Policy