The MGC3140 is the industry’s first AEC-Q100-qualified 3D gesture recognition controller, based on our proven GestIC® technology. This single-chip solution enables a new era of Human-Machine Interface (HMI) for the automotive environment, allowing for intuitive, touchless control that enhances user experience and driver safety.
The GestIC Library is embedded firmware that is stored on the internal Flash memory of the MGC3030, MGC3130 and MGC3140 3D gesture controllers. It contains these items:
The GestIC Library incorporates a message-based interface that allows the configuration of the chip and the streaming of the sensor data to the host application.
The Aurea evaluation software, with its built-in help and support system, simplifies the integration of gesture control into your application. It demonstrates the features of GestIC technology and provides access to the GestIC Library controls and configuration parameters and to visualizations of data generated by our MGC3030, MGC3130 and MGC3140 3D gesture controllers. It offers the following capabilities:
To further support your development, we offer hardware reference packages that contain the PCB layouts for the development kits, a collection of electrode reference designs and host code for various demonstrators that represent complete systems for embedded or PC-based applications. These resources be downloaded from the development kit and product pages. We also offer video tutorials and other developer resources on our Developer Help website.
With the MGC3030 Software Package including Aurea Graphical User Interface and GestIC Library, the MGC3130 Software Development Kit SDK and a set of electrode reference designs the Woodstar Development Kit is prepared for an easy design-in of MGC3030.
With the MGC3130 Software Package including Aurea Graphical User Interface and GestIC Library, the MGC3130 Software Development Kit SDK and a set of electrode reference designs the Hillstar Development Kit is prepared for an easy design-in of MGC3130.
The 3DTouchPad is a PC peripheral combining a 2D touch pad with 3D gestures. It utilizes Microchip's projected capacitive PCAP solution allowing multi-finger tracking and surface gestures as well as Microchip's 3D Gesture Technology GestIC providing free hand gestures above surface.
Live Chat