This is primarily used to wake up the gesture controller and the rest of the system when a hand approaches the sensing area. This programmable function scans for user activity while the chip is in self wake-up mode. If real user interaction is detected, the system automatically switches into full-sensing mode and alternates back to wake-up mode once the user leaves the sensing area. This always-on 3D gesture sensing can even be used in battery-powered mobile devices.
Flick Gestures are available as swipes or edge flicks in four directions, and typically used for commands such as next, previous, on/off or up/down in applications such as controlling volume in an audio device or the dimming of a light.
The Airwheel Gesture is a continuously-performed rotation inside the sensing area. It is an intuitive input for up/down adjustments to levels and values that can be used to control volume in an audio device or light dimming or perform other commands.
Sensor Touch detects touches, taps or double taps at any of the five receive electrodes. It is typically used for selection and confirmation commands.
The Hold Gesture detects the presence of a hand that is held steadily within the sensing space. Its timing is configurable to trigger a given event. An example function is hands-free/touchless entry to a locked room or building.
The Presence Gesture detects the presence of a hand within the sensing space. Its timing is configurable to trigger a given event, such as implementing backlighting of the user interface.
| Position Tracking provides 3D hand position detection over time and area. It is available on the MGC3130 and MGC3140, and it can be used for functions such as providing XYZ data or implementing a virtual joystick. |
The MGC3140 is the industry’s first AEC-Q100-qualified 3D gesture recognition controller, based on our proven GestIC® technology. This single-chip solution enables a new era of Human-Machine Interface (HMI) for the automotive environment, allowing for intuitive, touchless control that enhances user experience and driver safety.
Live Chat