The ATECC608 is our most widely adopted secure IC, delivering robust hardware‑based protection with both asymmetric and symmetric cryptography. It supports ECC‑P256 (ECDH, ECDSA), SHA‑256, and AES‑128‑GCM. The device connects through single‑wire or I²C interfaces.
Designed for Internet of Things (IoT) security applications—including home automation, industrial networks, medical devices and accessory/consumable authentication—the ATECC608 provides a flexible security foundation for a wide range of designs.
The device is offered across all Trust Platform tiers—Trust&GO, TrustMANAGER, TrustFLEX and TrustCUSTOM—so you can choose the provisioning path that best matches your project requirements.
The TA101 is our most advanced secure IC, designed for applications requiring the highest levels of cryptographic strength and resilience with support for remote configuration through TrustMANAGER. It supports a broad suite of asymmetric and symmetric algorithms, including ECC, RSA, AES, SHA, HMAC, CMAC and Ed25519. Connectivity options are provided through SPI or I²C.
Engineered for automotive, industrial and IoT systems, the TA101 delivers robust trust anchor capabilities for platforms demanding long‑term security and high‑assurance authentication.
The TA101 is available through TrustMANAGER, TrustFLEX and TrustCUSTOM provisioning services.
With four unique tiers of customer support and certified secure factories, our Trust Platform Provisioning Service allows you to leverage our pre-configured and pre-provisioned CryptoAuthentication™, CryptoAutomotive™ and platform root of trust devices with the most common security use cases.
With code examples and tutorials, the Trust Platform Design Suite (TPDS) contains secure IC configurators and use cases to help you accelerate your development.
The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE. The board has been developed to work with Microchip's Trust Platform Development Suite of tools.
The CryptoAuth Trust Manager provides a compact development solution for developing IoT solutions with the ECC608-TMNGTLS device. The kit works in combination with the keySTREAMTM Software-as-a-Service (SaaS) powered by Kudelski IoT.
The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608C-TNGTLS and ATECC608C-TFLXTLS and ATECC608C-MAHDA devices.
An SOIC Crypto Authentication Xplained Pro starter kit for easily evaluating and developing with Crypto Authentication Security devices.
The TA100 8-PIN SOIC Socket board is a mikroBUS extension board used to develop applications for the TA100 CryptoAutomotiveTM device. The board supports both I2C and SPI versions of the device.
The EV39Y17A 24-pad VQFN Socket board is a mikroBUS extension board used to develop applications for the TA100 and TA101 CryptoAutomotiveTM device. The board supports both I2C and SPI interfaces.
The ATECC608 Trust is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a mikroBUS header For IoT Applications.
The board has ATECC608C-TFLXTLS, ATECC608C-TNGTLS, ATECC608C-TCSM and ECC608-TMNGTLS devices.
The AT88CKSCKTSOIC-XPRO is an XPRO extension board that attaches 8-pin SOIC CryptoAuthentication™ devices to Microchip MCU's that support an XPRO interface. All Microchip CryptoAuthentication™ devices regardless of interface can be used with this board.
The AT88CKSCKTUDFN-XPRO is an XPRO extension board that attaches 8-pin UDFN CryptoAuthentication™ devices to Microchip MCU's that support an XPRO interface. All Microchip CryptoAuthentication™ devices regardless of interface can be used with this board.
The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
Live Chat