We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Full-Bridge Stepper Motor Drivers

Live Chat

Need Help?

Privacy Policy

Wide Operating Voltage and Easy Integration With Microcontrollers (MCUs)


We offer full-bridge motor drivers to drive bipolar stepper motors or implement bidirectional control of two DC motors. Their wide operating voltage range and easy integration with microcontrollers (MCUs) makes them excellent options for a variety of applications including security cameras, ticketing systems and home appliances.

Features


  • Load voltage supply range: 10V to 40V
  • Output current up to 750 mA (each bridge)
  • Internal fixed Toff time PWM current control
  • Built-in protection diodes
  • Internal thermal shutdown
  • Under-voltage lockout
  • LS-TTL compatible logic inputs with pull-up resistors
  • Low RON output resistance
  • Low quiescent current

Live Chat

Need Help?

Privacy Policy