We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Zener Diodes

Industry’s Broadest Portfolio of Zener Diodes for High-Reliability Applications


We provide an extensive range of Zener diodes tailored to meet diverse needs and applications. Our product line includes zener voltage regulators that are military-qualified according to the rigorous standards of MIL-PRF-19500 for exceptional reliability and performance in demanding environments. These military-grade diodes are particularly suited for aerospace and defense applications where durability and consistency are paramount.

Our Zener diodes cover a broad range of voltages, from 1.8V to over 200V, for a variety of applications, including consumer electronics, industrial equipment and specialized military systems.

These diodes come with power ratings from less than 0.5W to 50W that meet the demands of your application, whether it is low-power signal regulation or high-power industrial control systems. With a diverse selection of Zener diodes, we aim to provide you with flexibility and reliability for the optimal performance in your designs.

We offer diodes in many packaging options to accommodate different design requirements and constraints. These options include Surface-Mount Devices (SMD), through-hole components and other configurations that facilitate seamless integration into your circuit designs.

Documentation


Application Notes

MicroNote 006: Soldering Guidelines for Glass MELF Diodes
MicroNote 201: An Introduction To Zener Diodes
MicroNote 202: Zener voltage Regulation with Current Changes
MicroNote 203: Zener Voltage Regulation with Temperature
MicroNote 204: Zener Voltage Regulation and Thermal Resistance
MicroNote 205: Zero-Temperature Coefficient Reference Diodes

Live Chat

Need Help?

Privacy Policy