We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Bipolar Junction Transistors (BJTs)

High-Reliability and High-Current-Density BJTs, Tested in the Industry's Largest 19500 Burn-in Facility


When you are looking for a Bipolar Junction Transistor (BJT), you need the assurance that it has been well tested to operate reliably, especially in the harsh environments found in industrial, aerospace and defense applications. It can be difficult to find a supplier that has invested in the right equipment and processes to provide products that will meet your specific requirements.

Our BJTs undergo rigorous screening via our Enhanced Low Dose Rate Sensitivity (ELDRS) testing to ensure that they operate reliably in environments ranging from less than 100K Total Ionizing Dose (TID) up to 1M TID. They are manufactured and assembled in our facilities that are qualified and approved by the Defense Logistics Agency (DLA), and our facility in Lawrence, Massachusetts, has ELDRS testing capabilities. 

These devices deliver a higher transconductance than MOSFETs, which eliminates the need for separate gate drivers in your design. They also cover a wide range of voltage requirements and are available in an array of package options that are capable of handling high current densities.  

Applications


Rover

Aerospace

Our high-performing BJT products can be used in applications that require very high current densities, radiation tolerance and significant weight reduction for successful trips to the Moon, Mars and beyond.

Helicopter

Defense

Our BJTs help address the need for secure, reliable electronics and systems that are used in defense applications, such as vehicles and weaponry. These systems have special requirements such as increased automation, portability, longer mission life and enhanced situational awareness.

Documentation


Brochures

High-Reliability Hermetic Transistor Products Brochure

Live Chat

Need Help?

Privacy Policy