We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Data Signal Modulator

What Is the Data Signal Modulator?


The Data Signal Modulator (DSM) is a peripheral that allows you to mix a data stream, also known as the modulator (MOD) signal, with a carrier signal to produce a modulated output.

Why Use the DSM?


As one of the on-chip Core Independent Peripherals available in PIC® microcontrollers (MCUs), the DSM operates independently from the core without any software overhead. You can use its low-power sleep mode to significantly extend the battery life in your portable device. You can also pair the DSM with 16-bit Pulse-Width Modulation (PWM) module in LED applications to create an ultra-smooth dimming engine and reduce heat to extend LED life.

How Is the DSM Peripheral Used?


The modulated output signal is generated by performing a logical “AND” operation of both carrier and modulator signals. Both signals are supplied to the DSM module internally from the output of another peripheral or externally through an input pin. The DSM module in a PIC MCU can generate Frequency-Shift Keying (FSK), Phase-Shift Keying (PSK) and On-Off Keying (OOK) modulation schemes.

8-bit Microcontrollers with a Data Signal Modulator


Documentation

Live Chat

Need Help?

Privacy Policy