Inter-Integrated Circuit, also referred to as I2C, is a two-wire, open-drain synchronous serial bus that supports multi-host and multi-client communication with acknowledgment. One of the biggest benefits of I2C is its low Input/Output (I/O) usage. I2C only requires two lines to communicate: Serial Clock (SCL) and Serial Data (SDA). While not required, I2C is commonly used with an additional open-drain line called INT (Interrupt) to signal when an event occurs on the bus.
I2C is ideal for situations with multiple hosts and/or client devices on a single bus. Additionally, I2C uses very little I/O for pin-constrained devices. However, I2C commonly operates at lower data rates (100 kHz) than other serial buses such as Serial Peripheral Interface (SPI) due to its open-drain configuration. Higher-speed (1 MHz) I2C is possible on some devices, but support for this varies by host and client. I2C is also sensitive to parasitic capacitance present on the bus.
A variety of sensors, microcontrollers (MCUs), Analog-to-Digital Converters (ADCs), EEPROMs and more all support I2C. We offer an extensive range of companion devices with I2C support.
Live Chat