We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC32CM SG Microcontrollers (MCUs)

Entry-Level MCUs With Security, Functional Safety, Touch and Connectivity 


Our PIC32CM SG series are entry-level 32-bit microcontrollers (MCUs) built on the Arm® Cortex®-M23 processor. These MCUs offer up to 512 KB Flash and 128 KB SRAM and connectivity options, such as USB, CAN FD and standard serial communication, and are available in 48-, 64- and 100-pin packages.

This MCU family has security at its core, so it is a strong fit for automotive, industrial and other applications that need to meet standards like ISO 26262 or IEC 62443. Built-in security features include secure boot, firmware updates, authentication and hardware-backed cryptographic operations.

What sets this MCU family apart is its layered security architecture: Arm® TrustZone® for Armv8-M, an on-chip Hardware Security Module (HSM-Lite), Physically Unclonable Function (PUF) technology, TrustRAM for tamper-resistant key storage and support for IAR™ Embedded Trust for software-based secure boot and signed firmware updates.

 

Security Features


Physical Unclonable Function (PUF)

Unique Device Fingerprint

PUF generates a unique cryptographic key from nano-scale silicon variations at power-up—no key is ever stored in memory, and even if the chip is stolen, the key cannot be extracted or cloned.

TrustRAM

Protect Volatile, Secret Data

TrustRAM is hardened, secure RAM with active tamper shielding for ephemeral key storage in which addresses and data content are scrambled to prevent side-channel detection and wiped if any physical tampering is detected.  

Post-Quantum Cryptography (PQC)

Security for Your Products

As quantum computing advances, today's encryption standards may no longer be enough. The PIC32CM SG00 supports quantum-safe algorithms, including ML-KEM and ML-DSA, so your products stay secure long after they leave the design phase.

Dedicated Secure Key Storage

Secret Data in Flash

A dedicated encrypted Flash region keeps your secret data—certificates, keys and credentials—physically separated from application code so that sensitive assets stay isolated at rest.

Security with HSM-Lite


The Hardware Security Module (HSM-Lite) available with the PIC32CM SG family offers the following features:

  • Physically Uncloneable Device (PUF)
  • Device Identity Composition Engine (DICE) support
  • Secure partition with Arm® TrustZone® technology
  • Secure boot/secure updates
  • Public key cryptography
    • RSA, DSA and ECC public key cryptography
  • Symmetric key cryptography
    • AES encryption is fully compliant with NIST FIPS 197
  • HASH algorithms
    • Hash/MAC with MD-5, SHA-1, SHA-256, SHA-224, SHA-384, SHA-512 and SHA3 capabilities
  • Post-Quantum Computing (PQC) capable
  • True Random Number Generator (TRNG)
  • Dedicated secure key storage
  • TrustRAM
  • Factory provisioning

Key Features


Connectivity and Analog

Communications peripherals include:

  • Up to six Serial Communications interfaces (SERCOMs), including USART, UART, I2C, SPI and LIN
  • Up to two CAN FD modules (ISO 11898-1:2015)
  • One full-speed (12 Mbps) Universal Serial Bus (USB) 2.0 interface

Analog features/touch include:

  • 4.5 Msps, 12-bit ADC with up to 12 channels or three differentials
  • Two analog comparators
  • Peripheral touch controller
    • Up to 324 (18 × 18) mutual capacitance channels
    • Up to 36 self-capacitance channels with Driven Shield+ technology

Functional Safety

Functional safety features include:
  • ISO 26262:2018 compliance
  • ECC with fault injection on Flash and SRAMs
  • SRAM/TrustRAM MBIST on boot
  • User mode accessible
  • Memory protection unit
  • Fail-safe Clock Monitor (CFD)
  • IP register write protection through PAC
  • Lookback on communications interfaces
  • Functional safety collateral, including FMEDA, FSM and diagnostic code under NDA
  • Safety standard support
    • ISO 26262
    • IEC 61508
    • IEC 60730

PIC32CM SG00 Curiosity Pro Development Board

Part Number: EV53V42A

The PIC32CM SG00 Curiosity Pro Development Board is the hardware platform for evaluating PIC32CM SG00 MCUs. It is supported by MPLAB® Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger.

This board includes connectors to add Arduino® Uno R3, MikroElektronika Click boards™ and Xplained Pro expansion boards easily for wireless, IoT, touch and other proof-of-concept applications that require security.

Discover Code Examples

Reference Designs, Learning Resources and Development Kits

Find detailed project examples with GitHub code repositories, helpful tips and tricks, application notes, data sheets and more. Get started quickly with code examples demonstrating basic peripheral functions or explore reference designs to accelerate your own development projects.

MPLAB® Tools for VS Code®

Jump-start your projects with our MPLAB Tools for Microsoft® Visual Studio® Code (VS Code) that offers a user-friendly interface and robust features tailored for Arm® Cortex®-M0+ MCUs. Benefit from seamless project imports, intuitive debugging tools and the innovative MPLAB AI Coding Assistant.

MPLAB AI Coding Assistant 

This AI-powered MPLAB Extension provides real-time code generation, error detection and direct access to our data sheets so that you spend less time troubleshooting and more time innovating.

MPLAB Harmony v3 Software Framework

MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit MCUs. It includes peripheral libraries, drivers and system services that enable Real-Time Operating System (RTOS)-friendly development with extensive third-party integration support. The framework maximizes code reuse and reduces time to market.

Family Offering (Pin Count vs. Memory)


Flash (KB)

48 Pins

64 Pins

100 Pins

Status

512

PIC32CM5112SG00048

PIC32CM5112SG00064

PIC32CM5112SG00100

In Production

Microchip University: Introduction to Functional Safety


This class covers the fundamentals of functional safety we offer, which includes the terminology, standards, FMEDA, requirements and tools.

Image of Functional Safety Ready Logo with hardhat

Parametric Chart


Live Chat

Need Help?

Privacy Policy