The Switchtec PFX Gen 6 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 160 lanes, 20 ports and 10 stacks, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS® processor. Bifurcation at x8 and x16.
The Switchtec PSX Gen 6 programmable PCIe switch family comprises programmable and high-reliability switches that support up to 160/144 lanes, up to 20 ports, 16 virtual switch partitions, PCIe hardware multicast, Fabric peer-to-peer, 16 NTBs, hot- and surprise-plug controllers for each port, advanced error containment, comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PSX Gen 5 programmable PCIe switch family comprises high-reliability PCIe switches supporting up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 Non-Transparent Bridges (NTBs), hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PSX Gen 4 programmable PCIe switch family comprises programmable and high-reliability switches that support up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment, comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PSX Gen 3 programmable PCIe switch family comprises programmable and high-reliability PCIe Base Specification 3.1-compliant switches supporting up to 96 lanes, 48 ports, 24 virtual switch partitions, 48 NTBs and hot- and surprise-plug controllers for each port.
The Switchtec PFX Gen 6 Fanout PCIe Switch Family comprises high-reliability PCIe switches supporting up to 160/144 lanes, up to 20 ports, PCIe hardware multicast, Fabric peer-to-peer, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PFX Gen 5 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PFX Gen 4 fanout PCIe switch family comprises high-reliability PCIe switches supporting up to 100 lanes, 52 ports, 26 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities, a wide breadth of I/O interfaces and an integrated MIPS processor.
The Switchtec PFX/PFX-I PCIe Gen 3 fanout switch families comprise high reliability PCIe Base Specification 3.1-compliant switches supporting up to 96 lanes, 24 virtual switch partitions, 48 NTBs, hot- and surprise-plug controllers for each port, advanced error containment and comprehensive diagnostics and debug capabilities.
Our Switchtec Gen 5 PCIe switch reference validation board allows you to evaluate the functionality of Switchtec Gen 5 PCIe switches and their interaction with the CPU root complex and endpoints in your design.
ChipLink is an intuitive, Java-based, cross-platform Graphical User Interface (GUI) that allows you to monitor, configure and diagnose our data center products with immediate visual feedback, deploys a consistent toolset and offers many other advanced features which accelerate overall time-to-market for your design. Watch this video to learn more.
Live Chat