We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CAN/LIN System Basis Chips (SBCs)

High-Performance SBCs as a Gateway for CAN FD and LIN Transceivers


The very compact, integrated ATA658x family of SBCs comes with CAN FD and LIN transceivers and Low Dropout (LDO) regulators on a single chip. This highly robust, scalable SBC family product is qualified according to AEC-Q100 with temperature Grades 1 and 0 and is available in different variants to suit your requirements.

Note: Package images are shown for representation purposes only. See data sheet for all package options for each product.

Applications


Automotive Applications

Automotive

  • General CAN communication
  • ADAS
  • Entertainment
  • Access control/trunk
  • Motor control
  • Air conditioning
  • Seat, steering wheel and roof controls
Industrial

Industrial

  • Industrial automation
  • Elevators
  • Photovoltaic (PV) systems
  • E-Bikes

Compare Products and Features


Feature

ATA6580

ATA6581

ATA6582

ATA6583

ATA6585

ATA6586

ATA6587

ATA6588

CAN Transceivers

1

1

1

1

1

1

1

1

CAN PN

-

-

-

-

X

X

X

X

CAN FD
(5 Mbps)

X

X

X

X

X

X

X

X

LIN Transceivers

-

1

2

2

-

1

2

2

LDO1: VCC
150 mA

5V

5V

5V

5V

5V

5V

5V

5V

LDO2: VCC_SENSOR 30 mA

3.3V/5.5V

3.3V/5.5V

3.3V/5.5V

3.3V/5.5V

3.3V/5.5V

3.3V/5.5V

3.3V/5.5V

3.3V/5.5V

LDO3: VCC_µC 85 mA

-

-

5V

3.3V

-

-

5V

3.3V

SPI

X

X

X

X

X

X

X

X

Watchdog

X

X

X

X

X

X

X

X

Silent/Standby

X

X

X

X

X

X

X

X

ISO Standard

ISO 11898-2:2016

ISO 11898-2:2016

ISO 11898-2:2016

ISO 11898-2:2016

ISO 11898-2:2016

ISO 11898-2:2016

ISO 11898-2:2016

ISO 11898-2:2016

Package

VDFN18

VDFN18

VDFN26

VDFN26

VDFN18

VDFN18

VDFN26

VDFN26

Functional Safety Features: System Reset, Detect and Manage


FeatureATA658x FamilyFault
Prevention
Self
Diagnostic
System
Diagnostic
Fault
Mitigation
Power-on Reset (POR)●  ✔✔
CAN Bus Dominant/
Recessive Clamp Detection
●✔ ✔✔
Voltage Monitoring (VCC, VIO, VS)●✔ ✔✔
Watchdog●  ✔✔
SPI With Failure
Event Detection
●✔ ✔ 
TXD Dominant
Timeout
●✔ ✔✔
RXD Recessive
Clamp Detection
●  ✔✔
Overtemperature
Detection
●  ✔✔

Live Chat

Need Help?

Privacy Policy