Arasan's xSPI NOR Flash & PSRAM Solution IP provides a comprehensive memory interface portfolio for high-performance NOR Flash and PSRAM devices used in embedded, automotive, industrial, consumer, networking, and FPGA SoC applications. Built around the JEDEC xSPI (JESD251) standard, the solution delivers a unified architecture supporting modern xSPI memory devices while maintaining backward compatibility with Octal SPI, QSPI, DSPI, and traditional SPI interfaces. The portfolio includes xSPI Master IP, QSPI Master IP, xSPI PSRAM Master IP, xSPI PHY solutions, and 16-bit xSPI architectures for high-bandwidth memory applications. Through a standard AXI4 interface, designers can directly access external memory devices while benefiting from DMA-based memory transfers, protocol flexibility, high reliability, and low-power operation. The solution supports JEDEC SFDP discovery mechanisms and is designed to simplify memory subsystem integration while enabling scalable performance across a wide range of Flash and RAM configurations. Its flexibility makes it well suited for boot memory, code storage, execute-in-place (XiP), external memory expansion, and high-speed embedded storage applications.