We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

nQrux® Crypto Module


Xiphera’s nQrux® Crypto Module IP core provides a comprehensive security platform that allows for customisation of top-notch cryptographic services, suitable for both microcontrollers and SoC systems. Choose the ideal security solution from an extensive selection of cryptographic features to protect data confidentiality, maintain integrity, and ensure authenticity within your systems. Cryptographic algorithms are based on CAVP-verified implementations. Crypto Module is designed for easy integration with ASIC and FPGA designs in a vendor agnostic design methodology.


Features and Benefits


  • Standard Compliance:
    • Fully compatible with applicable NIST, IETF, and IEEE standards, RFCs, and test vectors for compliance and certification programs.
  • Fully Hardware-Based Implementation:
    • Comes without hidden software components for performance and ease of validation.
  • Highly Optimised Implementation:
    • Options for both resource conservation and footprint optimisation, or high performance and throughput.
  • Versatile Configurations:
    • Enables composing the most optimal set of features to the customer functionality, performance, and resource requirements.
  • Secure Architecture:
    • Protects against timing-based attacks with constant latency independent of input values.
  • Easy Integration:
    • The AXI-4 and APB interfaces support easy integration to various systems.
  • Unified Implementation:
    • All major FPGA architectures supported.

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera

Documentation


Title
xip7500 Link



Live Chat

Need Help?

Privacy Policy