We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

nQrux® Secure Boot


nQrux® Secure Boot enhances system security by enabling quantum-secure authenticated boot, crucial for verifying the authenticity and integrity of binary images during the processor boot sequence. The protection is rooted in a hybrid digital signature scheme that utilises both ECDSA and ML-DSA. ML-DSA digital signatures are designed to counter threats from quantum computing, while ECDSA provides a reliable fallback to guard against potential vulnerabilities in the newer quantum-resistant algorithms.


Features and Benefits


  • Enabler for trusted computing:
    • Authenticated boot creates trust in a computing platform by providing cryptographic authenticity and integrity guarantees for programs that are executed in the system.
  • Secure architecture:
    • The architecture is purely based on digital logic and is implemented without any hidden software components, offering first-grade security as well as easier validation and certification.
    • The solution is not susceptible to side-channel attacks.
  • Hybrid security:
    • Simultaneous use of ECDSA and ML-DSA protects against both classical and quantum attacks. 
  • Easy integration:
    • The simple 32-bit interface supports easy system integration.

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera

Documentation


Title
xip7410b Link



Live Chat

Need Help?

Privacy Policy