We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

xQlave® ML-DSA (Dilithium) Digital Signatures


xQlave® ML-DSA (Dilithium) Digital Signature Algorithm IP core secures critical infrastructures and operations against the threat of quantum computing. This IP core is engineered to provide robust, quantum-secure digital signatures, ensuring the integrity of data and authenticity of identities. ML-DSA IP core is designed to comply with the standard set by the U.S. National Institute of Standards and Technology (NIST). A member of the xQlave® family of Post-Quantum Cryptography, ML-DSA solution is tailored for high performance and moderate resource usage, ensuring your systems are future-proof and ready to face the challenges of tomorrow’s cryptographic landscape. 


Features and Benefits


  • Small Resource Requirements:
    • Fits into less than 13000LUTs and additionally uses only a few multipliers/DSP blocks and internal memory block in a typical FPGA implementation.
  • Fast Performance:
    • Capable of computing a few thousand signature verification operations in a second in a typical FPGA implementation.
  • Easy Integration:
    • The simple 64-bit interface supports easy integration to various systems.
  • Compliance:
    • Fully compliant with ML-DSA Initial Public Draft of the NIST standard FIPS 204 (Aug. 28, 2023) [2].
    • Xiphera commits to update the IP when the standardization proceeds to newer versions.

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera 

Documentation


Title
xip6220b Link



Live Chat

Need Help?

Privacy Policy