We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Speed ECC Accelerator


Xiphera’s NIST Curves high-speed accelerator for ECDH/ECDSA provide cutting-edge security solutions designed for robust public-key operations, including encryption, digital signatures, and key exchanges. These cores are optimised for performance in FPGA implementations, offering versatile functionality across various cryptographic protocols.


Features and Benefits


  • High Speed:
    • Optimized for high speed. For example, a key generation on NIST P-256 requires approximately 180k clock cycles.
    • Can compute over a thousand operations per second on modern high-speed FPGAs and ASICs.
  • Versatile Curve Support:
    • Supports all NIST P curves [2] within a single IP core instance.
    • Customer-speci€ed curves can be added into the set of supported curves.
  • Secure Architecture:
    • Execution time and pattern of operations are independent of the secret values providing full protection against timing-based side-channel attacks. 
    • Includes hardened protections against multi-trace side-channel attacks (for example, DPA).
    • Fully RTL-based with no embedded software or CPU components.
  • Standard Compliance:
    • Fully compliant with FIPS 186-5 [3] and SP 800-56A [1].
    • Can be used as a part of numerous public-key systems and protocols including IKEv2 [5] [8] [4] and TLS 1.3 [7].
  • Easy Integration:
    • The simple 32-bit interface supports easy system integration.

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera

Documentation


Title
xip4200h Link



Live Chat

Need Help?

Privacy Policy