We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Speed SHA3-512


Xiphera's High-Speed SHA3-512 is a high-speed IP core implementing the Secure Hash Algorithm-3  with a 512 bits long message digest (hash). The SHA-3 family of hash functions are based on the Keccak sponge function. 


Features and Benefits


  • Optimized resource requirements: 
    • Uses only some internal memory blocks in a typical Microchip® FPGA implementation.
  • Performance: 
    • Achieves a high throughput up to several 10s of Gbpswith high maximum clock frequency.
  • Algorithm Support: 
    • Supports SHA-3-224/256/384/512, SHAKE-128/256, and cSHAKE-128/256. 
    • Covers all algorithms defined in and also all algorithms included in are supported via cSHAKE
  • Secure Architecture:
    • Execution time is independent of the input values and, consequently, provides full protection against timing-based side-channel attacks.
  • Standard Compliance: 
    • Fully compliant with FIPS 202 and SP 800-185 XIP3030C can be used as a part of numerous systems and protocols that require SHA-3 or its derivatives.
  • Easy Integration : 
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostics FPGA/ASIC implementation. 

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera 

Documentation


Title
xip3032h Link



Live Chat

Need Help?

Privacy Policy