We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

White_Balance


White_Balance is an image processing IP core that corrects color cast by adjusting pixel data to match the scene illumination. It addresses a common camera pipeline problem where the sensor records the source color temperature directly, causing white objects to appear tinted under different lighting conditions. The core lets the system apply manual white balance control from user input, making it useful when the application needs deterministic color tuning rather than automatic estimation. Its lookup table based approach simplifies implementation of color temperature compensation inside an FPGA video path and avoids moving this task to software. This helps reduce processor involvement and keeps color correction aligned with the streaming image pipeline. The core fits designs that need consistent visual output from camera or video sources, especially when lighting conditions vary across operating environments or are selected by the user. It is intended for integration with image processing chains that require straightforward white balance adjustment as part of overall video enhancement. This core delivers the most value in embedded vision, camera, and display preprocessing systems that need natural-looking color reproduction.

Features and Benefits


  • White Balance Method
    - Implements lookup table based white balance
    - Adjusts color temperature from user input
    - Applies manual white balance correction
  • Pixel Data Path
    - Accepts red, green, and blue pixel inputs
    - Produces corrected red, green, and blue outputs
    - Uses data valid input and output signaling
  • Core Configuration
    - Provides configurable data width
    - Supports generic hardware parameters
    - Varies application-specific configuration
  • Design Integration
    - Instantiates through SmartDesign
    - Integrates within Libero® SoC projects
    - Includes testbench for functional verification

Licensing Options


Encrypted RTL free with any Libero license 

Documentation


Title
Microsemi_White_Balance_IP_User_Guide_UG0939.pdf Download



Live Chat

Need Help?

Privacy Policy