We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

VMESmodule


The VMESmodule is a building block for custom VME slave designs. The synchronous local bus interface eases system integration while the VME slave bridge already contains all necessary functions and features of a VME slave controller such as address decoding and mapping, data buffering, mailboxes, and semaphores.
Supports ANSI/VITA 1-1994 and ANSI/VITA 1.1-1997.


Features and Benefits


  • Supports ANSI/VITA 1-1994 and ANSI/VITA 1.1-1997
  • VME-AXI bus bridge for slave applications
  • Contains VME Slave and Interrupter
  • Local Buffers for enhanced data throughput
  • Supports:
    • D8/D16/D32/D32BLT/D64MBLT
    • A16/A24/A32
    • D8/D16/D32 IACK
  • Local CSR Memory
  • Synchronous design

Licensing Options


For additional information, contact info@inicore.com or visit INICORE 

Documentation


Title
vmesmodule Link



Live Chat

Need Help?

Privacy Policy