We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

VMESCmodule2


The VMESCmodule2 is a VME-AXI bus bridge containing a VME Slave with 8 memory window decoders, a VME Master, a programable VME interrupter supporting IRQ1-IRQ7 request levels, an autonomous VME interrupt handler, and a VME system controller. The system controller has a bus arbiter supporting prioritized and round-robin arbitration, a programmable bus timer, a system clock driver, a system reset driver, and an interrupt daisy-chain driver.


Features and Benefits


  • Supports ANSI/VITA 1-1994 and ANSI/VITA 1.1-1997
  • Versatile VME-AXI bus bridge
  • VME System Controller, Master, Slave, Interrupter, Interrupt Handler
  • Local Buffers for enhanced data throughput
  • Supports:
    • D8/D16/D32/D32BLT/D64MBLT
    • A16/A24/A32
    • D8/D16/D32 IACK
  • Local CSR Memory
  • Synchronous design

Licensing Options


For additional information, contact info@inicore.com or visit INICORE 

Documentation


Title
vmescmodule2 Link



Live Chat

Need Help?

Privacy Policy