We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Tiny AES Encryptor and Decryptor


The Helion Tiny AES core is ideal for applications where logic utilization is critical and device resources and/or power consumption need to be minimised. It is the smallest member of the families of AES cores offered by Helion; an ultra-small footprint AES engine, aimed at applications working at low data rates. It offers fully featured AES encryption and decryption with integrated key expansion supporting all three AES keysizes, and can be scaled down to reduce area if all of these facilities are not needed for a specific application.


Features and Benefits


  • Implements AES (Rijndael) to latest NIST FIPS PUB 197
  • Supports any combination of AES keysizes (128-, 192- and 256-bit keys)
  • Supports Encryption-only, Decryption-only, or both Encryption and Decryption
  • Includes hardware key expansion as standard
  • All NIST SP800-38A cipher modes supported (e.g. ECB, CBC, OFB, CFB, CTR)
  • Simple external interface

Licensing Options


For additional information, contact info@heliontech.com or visit Helion Technology

Documentation


Title
tiny-aes-encryptor-and-decryptor Link



Live Chat

Need Help?

Privacy Policy