We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Standard AES Encryptor and Decryptor


The Helion Standard AES core is an ideal solution for many mid-range applications, where a flexible solution with a compact footprint is required. It is the middle member of the three families of AES cores offered by Helion, aimed at applications working at data rates up to 300Mbps. It offers fully featured AES encryption and decryption supporting all three AES keysizes, and can be scaled down to reduce area if all these facilities are not needed in a specific application.


Features and Benefits


  • Implements AES (Rijndael) to latest NIST FIPS PUB 197
  • Supports any combination of AES keysizes (128-, 192- and 256-bit keys)
  • Supports Encryption-only, Decryption-only, or both Encryption and Decryption
  • Supports either hardware key expansion or offline key expansion

Licensing Options


For additional information, contact info@heliontech.com or visit Helion Technology

Documentation


Title
standard-aes-encryptor-and-decryptor Link



Live Chat

Need Help?

Privacy Policy