We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

SpaceFibre Router


The SpaceFibre Router IP Core provides a highly flexible router comprising a configurable number of ports (SpaceFibre, SpaceWire or AXI4-Stream) and a fully configurable, non-blocking, high performance, routing switch. Each port of the router has one or more virtual channels. The routing switch interconnects virtual channels from different ports using the concept of SpaceFibre Virtual Networks.


Features and Benefits


  • Fully compliant with the SpaceFibre standard, ECSS-E-ST-50-11C, including the SpaceFibre network layer
  • Delivered as VHDL source code in obfuscated or clear code format with reference designs provided for all supported families
  • Provides a configurable number of SpaceFibre, SpaceWire and internal AXI4-Stream ports
  • Ports have a configurable number of Virtual Channels (as opposed to SpaceWire ports, which only have one), and the number of lanes for SpaceFibre ports is also configurable
  • Includes a configuration port supporting the RMAP protocol

Licensing Options


For additional information, contact enquiries@star-dundee.com or visit STAR-Dundee

Documentation


Title
spacefibre-router Link



Live Chat

Need Help?

Privacy Policy