PF_DDR4 is a fabric DDR controller subsystem for PolarFire® FPGA and PolarFire SoC FPGA designs that need reliable access to external double data rate synchronous dynamic random-access memory. It bridges user logic to off-chip SDRAM and handles the protocol details that make DDR integration difficult in custom FPGA designs. The core fits systems that need frame buffers, data logging, packet storage, code execution support, or other bandwidth-intensive working memory without building and validating a controller from scratch. Its architecture combines a soft controller with hardened I/O resources, clocking, and PHY support to manage command scheduling, memory initialization, refresh, calibration, and training as part of a complete subsystem. Queue-based request handling and bank management help the core improve effective memory use while reducing command overhead in the fabric. It also offloads alignment, burst handling, and error protection tasks that would otherwise add complexity to user logic. Engineers can choose this core when they need a practical path to DDR3, DDR3L, DDR4, or LPDDR3 memory integration, or when they want a PHY-only option for pairing with an external controller architecture. It delivers the greatest value in embedded compute, control, and data movement designs that depend on external SDRAM as a primary system memory resource.
Memory support - Supports DDR4, DDR3, DDR3L, and LPDDR3 devices - Accommodates DIMM memory modules - Provides DDR4 additive latency and temperature-controlled refresh modes
Host interfaces - Accepts AXI3 and AXI4 target transactions - Offers a native request interface - Exposes DFI 3.1 for PHY-only integration
Controller operation - Implements queue-based command handling - Tracks SDRAM bank status - Performs look-ahead precharge and auto-precharge control
Initialization and training - Automates JEDEC-compliant initialization - Executes refresh and ZQ calibration sequences - Performs write leveling, gate training, and data eye centering
Configuration options - Configures memory protocol selection - Adjusts data bus width and interface style - Enables ECC and reinitialization control
Licensing Options
Free with any Libero License
Documentation
Title
PolarFire FPGA and PolarFire SoC Memory Controller
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}