We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PCI-M32


The PCI-M32 Interface has both Master and Target capabilities. The interface implements 64 bytes of PCI Configuration Space registers. It is possible to extend the Configuration Space up to 256 bytes if required. The Target part supports up to six Base Address Registers with both I/O and Memory space decoding from 16 bytes up to 2 GB.


Features and Benefits


 

 

 

  • PCI specification 2.3 compliant
  • 33 MHz performance 32-bit datapath
  • Zero wait states burst mode
  • Full bus Master/Target functionality
  • Single interrupt support

 

 

 

Licensing Options


For additional information, contact info@cast-inc.com or visit CAST

Documentation


Title
pci-m32 Link



Live Chat

Need Help?

Privacy Policy