We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Pattern_Generator


The pattern generator IP generates the test patterns in RGB (red, green, and blue) video format, Bayer format, and can be used for troubleshooting and analyzing the video processing pipeline and display. The Bayer format generates video output in RAW format that is identical to a camera sensor output and hence can be used as a replacement for camera sensor to test video processing pipeline. 


Features and Benefits


  • Generates eight test patterns :
    • Color boxes (8x8 grid)
    • Solid red, green, blue
    • Horizontal and vertical 8-color bars
    • Vertical and horizontal graded bars (black to white)
  • Output Formats :
    • Supports RGB and Bayer formats
    • Configurable pixel widths: 8, 10, 12, or 16 bits
    • Configurable pixels per clock: 1 or 4
  • Resolution and Control : 
    • Configurable horizontal and vertical resolution
  • Output Signals : 
    • 24-bit RGB output: 8 bits each for Red, Green, and Blue

Licensing Options


Encrypted RTL free with any Libero license 

Documentation


Title
Pattern Generator IP User Guide Download