We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MIV_RV32IMC


MIV_RV32IMC is a 32-bit soft RISC-V processor core for Microchip FPGA devices. It implements the RV32I base integer instruction set together with integer multiplication and division and the compressed-instruction extension. Compressed instructions improve code density, which can reduce instruction-memory requirements in resource-conscious embedded systems. The processor provides a standards-based execution engine for firmware that manages FPGA peripherals, communications interfaces, control algorithms, and custom hardware accelerators. Its memory and peripheral interfaces support connection to on-chip memories and bus-connected resources within a SmartDesign subsystem. Interrupt and debug capabilities support application control, software development, and system bring-up. Because the processor is implemented in programmable logic, designers can place it alongside application-specific datapaths and tailor the surrounding memory and peripheral architecture to the product. MIV_RV32IMC is well suited to industrial control, communications, motor control, secure management, and general embedded applications that need a compact RISC-V processor with efficient integer performance and improved program-code density.

Features and Benefits


  • RISC-V Architecture
    - Implements the RV32I base integer instruction set
    - Supports the M multiplication and division extension
    - Supports the C compressed-instruction extension
  • Processor Operation
    - Provides a 32-bit integer datapath
    - Executes control and arithmetic instructions
    - Supports exception and interrupt handling
  • System Interfaces
    - Connects to instruction and data memory resources
    - Accesses memory-mapped FPGA peripherals
    - Integrates into SmartDesign processor subsystems
  • Development Support
    - Supports software development and debug flows
    - Improves code density through compressed instructions
    - Enables hardware-software partitioning in FPGA designs



Live Chat

Need Help?

Privacy Policy