We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MIPI Solutions


Arasan's Total MIPI IP Solution portfolio provides a comprehensive suite of MIPI-compliant controller, PHY, and software IP designed for high-performance connectivity in mobile, automotive, industrial, IoT, and consumer electronics applications. As a member of the MIPI Association since 2005, Arasan has been an early innovator in MIPI technologies, introducing industry-first implementations of key standards including CSI, DSI, D-PHY, and C-PHY solutions. The portfolio includes IP for camera interfaces, display connectivity, sensor communications, RF control, audio transport, and high-speed chip-to-chip interconnects. Supported technologies include CSI-2, DSI-2, D-PHY, C-PHY, M-PHY, I3C, RFFE, SLIMbus, SoundWire, UniPro, and SPMI, enabling customers to build complete MIPI-enabled systems using a single vendor ecosystem. Arasan's MIPI solutions have been deployed across a wide range of applications, from smartphones and tablets to automotive vision systems, drones, advanced displays, and low-power IoT devices. With over one billion chips shipped containing Arasan MIPI IP, the portfolio offers a proven, standards-compliant solution backed by extensive MIPI expertise and implementation experience.


Features and Benefits


  • Complete MIPI IP Portfolio
    • Controller, PHY, and software solutions
    • Single-vendor MIPI ecosystem 
    • I3C, RFFE, SoundWire, SLIMbus, SPMI, UniPro support
  • Controller + PHY Solutions :
    • Complete protocol controller and PHY IP offering
    • Available as integrated connectivity solutions
  • Camera & DIsplay Connectivity : 
    • CSI-2 transmit and receiver IP 
    • DSI-2 transmit and receiver IP 
    • Multi generation protocol support 
  • Broad Standards Support
    • CSI-2, DSI-2, D-PHY, C-PHY, M-PHY
    • I3C, RFFE, SLIMbus, SoundWire, SPMI, UniPro 
  • Proven Industry Adoption
    • Over 1 billion chips shipped
    • Widely used for compliance and interoperability testing 
  • Optimized for Diverse Applications
    • Mobile, automotive, industrial, and IoT systems
    • Support for high-resolution imaging and display solutions.

Licensing Options


For additional information , Please contact  sales@arasan.com or visit Arasan Chip Systems

Documentation


Title
mipi-solutions Link



Live Chat

Need Help?

Privacy Policy