We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

JPEG-LS-E


The JPEG-LS-E core implements a highly-efficient, low-power, lossless and near-lossless image compression engine that is compliant to the JPEG-LS, ISO/IEC 14495-1 standard. Based on LOCO-I (LOw COmplexity LOssless COmpression for Images), the JPEG-LS algorithm leads in numerically lossless compression efficiency, attaining compression ratios similar or superior to those obtained with more advanced algorithms such as JPEG2000. JPEG-LS also enables hardware implementations with a much smaller silicon footprint and lower memory requirements, thanks to its lower computational complexity and line-based processing. 


Features and Benefits


  • Highly Efficient Numerically Lossless Compression
  • Better compression ratio than most lossless compression algorithms (JPEG2000, PNG, etc.)
  • Near-Lossless Compression :
    • Enables greater compression with visually lossless quality by constraining the maximum difference between reconstructed and original image samples
    • Maximum image resolution of 64Kx64K, or higher via support for oversize image dimension parameters
    • Up to 16 bits per color sample; up to four color components
  • Ease of Integration : 
    • AXI4-Stream interfaces for image and compressed data, and 32-bit wide APB for register access
  • Throughput : 
    • Area-optimized JPEG-LS-ES: one sample per cycle
    • 40,000 eq. gates and up to 500 Msamples/sec on a typical 28nm technology

Licensing Options


For additional information, contact info@cast-inc.com or visit CAST 

Documentation


Title
CAST JPEG-LS-D Lossless & Near-Lossless JPEG-LS Decoder Core Datasheet Download



Live Chat

Need Help?

Privacy Policy