We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

JPEG-EX-F


This JPEG compression IP core supports the Baseline Sequential DCT and the Extended Sequential DCT modes of the ISO/IEC 10918-1 standard. It implements a scalable, ultra-high-performance hardware JPEG encoder that can compress high pixel rate video using significantly fewer silicon resources and less power than encoders for video compression standards such as HEVC/H,265, DSC, AVC/H.264, or JPEG200. 


Features and Benefits


  • Single-frame JPEG images and Motion JPEG payloads
  • Up to four color components – any image size up to 64k x 64k – 8-bit and 12-bit per color samples
  • Advanced Rate Control
  • Synthesis-time configurable scalable throughput – up to 32 samples per clock cycle

Licensing Options


For additional information, contact info@cast-inc.com or visit CAST

Documentation


Title
jpeg-ex-f Link



Live Chat

Need Help?

Privacy Policy