We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

JPEG-DX-F


This JPEG decompression IP core supports the Baseline Sequential DCT (8-bit) and Extended Sequential DCT (12-bit) modes of the ISO/IEC 10918-1 standard. It implements a scalable, ultra-high-performance hardware JPEG decoder that handles extremely high pixel rates.
The JPEG-DX-F Decoder decompresses JPEG images and the video payload for Motion-JPEG container formats. 


Features and Benefits


  • ISO/IEC 10918-1 Baseline (8bit) and Extended Sequential DCT (12bit) modes.
  • Single-frame JPEG images and Motion JPEG payloads
  • Up to four Huffman Tables and up to four Quantization tables
  • Synthesis-time configurable scalable throughput – up to 32 samples per clock cycle

Licensing Options


For additional information, contact info@cast-inc.com or visit CAST

Documentation


Title
jpeg-dx-f Link



Live Chat

Need Help?

Privacy Policy