We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Image_Enhancement


Image Enhancement IP enables you to adjust the brightness, contrast, and color balance of a final videoImage according to personal preferences. These calculations are done in the RGB domain. The Image Enhancement IP can process images in real-time, making it ideal for applications that require immediate feedback, such as video surveillance, machine vision, and medical imaging. It is also highly configurable, allowing developers to fine-tune the image enhancement process to meet their specific needs. 


Features and Benefits


  • Specifications : 
    • Produces a single 24-bit RGB output signal.
    • Supports image enhancement in terms of brightness, contrast, saturation, and hue
    • Supports data width of 8,10 and 12
  • Interface :
    • Supports Native and AXI4 Stream Video Interface for video data transfe
    • Supports Native and AXI4-Lite Configuration Interface for parameter modification

Licensing Options


Encrypted RTL free with any Libero license 

Documentation


Title
Image Enhancement IP User Guide Download



Live Chat

Need Help?

Privacy Policy