We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

H.264-15 Encoder IP Core


The new H.264-15 core represents a huge leap in performance with just a small increase in size over our previous generation core. Encoding and decoding performance have been doubled with just a 30% increase in gate count. A single H.264-15 core is capable of compressing or decompressing 1080p30 video in a Microchip device. Additionally,it is more flexible bus interface that allows simultaneous and asynchronous access to reference frame memory, video input data, and compressed data (in or out). A complete IP camera can now be created in a single, low-cost Microchip device!


Features and Benefits


  •  
  • Video Compression Capabilities :
    • Supports compression up to 4K resolution (3840 × 2160) at 60 fps
    • Implements compression on YCbCr 4:2:0 video format
    • Accepts input in YCbCr 4:2:2 video format
    • Supports 8-bit depth for each color component: Y, Cb, Cr
  • Output Format:
    • Generates ITU-T H.264 Annex B compliant NAL byte stream output
  • Performance and Efficiency:
    • Processes at 1 pixel per clock per slice
    • Supports up to 4 slices for parallel compression
    • Achieves minimal latency:
      • 252 µs for full HD (equivalent to 17 horizontal lines)
  • Runtime Configurability:
    • User-configurable QP (Quality Parameter) during runtime
    • Dynamic configuration of:
      • Number of P-frames per I-frame
      • Skip block threshold value
  • System Integration:
    • Standalone operation — no CPU or processor assistance required
    • Interfaces with external memory via video arbiter interface for DDR frame buffer access

Licensing Options


For additional information, contact sales@A2eTechnologies.com or visit A2e Technologies

Documentation


Title
h-264-15-encoder-ip-core Link



Live Chat

Need Help?

Privacy Policy