We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Fast AES Encryptor and Decryptor


The Helion Fast AES core is an ideal solution for many high-end applications, where a flexible solution with high throughput capabilities is required. It is the fastest of the three families of AES cores offered by Helion, aimed at applications working at data rates up to 1.5Gbps. It offers fully featured AES encryption and decryption supporting all three AES keysizes, and can be scaled down to reduce area if all these facilities are not needed in a specific application.


Features and Benefits


  • Implements AES (Rijndael) to latest NIST FIPS PUB 197
  • Supports any combination of AES keysizes (128-, 192- and 256-bit keys)
  • Supports Encryption-only, Decryption-only, or both Encryption and Decryption
  • Supports either hardware key expansion or offline key expansion
  • All NIST SP800-38A cipher modes supported (e.g. ECB, CBC, OFB, CFB, CTR)
  • Simple external interface

Licensing Options


For additional information, contact info@heliontech.com or visit Helion Technology

Documentation


Title
fast-aes-encryptor-and-decryptor Link



Live Chat

Need Help?

Privacy Policy