The Inter-Integrated Circuit (I2C) is a multi-master, multi-slave, single-ended, serial computer bus invented by Philips Semiconductor (now NXP Semiconductors). The I2C bus is typically used for attaching lower-speed peripheral ICs to processors and microcontrollers
Fully compliant to the I2C-bus specification and user manual Rev. 5 – 9 October 2012 for Standard-mode, Fast-mode and Fast-mode Plus (Fm+)
Configurable data rate (100kHz, 400kHz or 1000kHz)
Support for all Options (Multi-master, Synchronization, Arbitration, Clock stretching, 10-bit slave address, General Call address, Software Reset and START byte)
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}