The Deinterlacer IP converts interlaced video fields into progressive frames for display and downstream processing in systems that must accept legacy broadcast or production video formats. It addresses the mismatch between interlaced sources and modern progressive video pipelines by rebuilding a complete frame from each incoming field. This preserves motion fluidity while reducing visible artifacts such as combing and flicker. The core uses a BOB deinterlacing approach with line averaging interpolation, which avoids the complexity and memory burden of frame-based methods. Its architecture relies on internal line buffers rather than external frame storage, helping designers achieve responsive video processing with lower memory overhead and easier system integration. The core fits naturally in video conversion chains, display paths, and preprocessing stages where progressive output is required before scaling, analytics, compression, or transmission. It also supports designs that need independent input and output timing, making it easier to bridge dissimilar video stages inside an FPGA. This combination of simple hardware implementation, efficient buffering, and field-aware processing makes the Deinterlacer IP especially valuable in real-time video enhancement, display processing, and broadcast conversion equipment.
Deinterlacing Method - Converts interlaced video to progressive output - Uses BOB deinterlacing with line averaging interpolation - Generates a full frame from each input field
Video Formats - Supports configurable pixel data width - Handles RGB444 color format - Accepts YUV444 and YUV422 formats
Video Interfaces - Provides AXI4-Stream video interface - Offers native video interface - Enables AXI4-Lite control interface
Field Processing - Accepts external field indication - Derives field information from HSYNC and VSYNC - Supports independent input and output timing
Implementation Options - Uses internal line buffers - Avoids external frame buffer memory - Configures pixels per clock
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}