DDR_AXI4_ARBITER_PF arbitrates shared access to external DDR memory for multiple read and write clients in FPGA video and data-processing systems. The core accepts independent channel requests, schedules them, and drives a common AXI4 initiator interface toward the DDR controller. Each client provides transfer address, length, and data-related control through a dedicated request path, while acknowledgement and completion signaling allow the surrounding logic to track transaction progress. First-come, first-served arbitration offers a straightforward and predictable method for sharing memory bandwidth among frame readers, frame writers, image-processing blocks, and other buffered functions. Configurable channel counts, address widths, and data widths allow the core to be matched to the target design. By centralizing arbitration and AXI4 transaction generation, the core removes the need for each video or data mover to implement its own DDR access logic. DDR_AXI4_ARBITER_PF is particularly useful in frame-buffered video pipelines that must coordinate multiple concurrent clients with a single external-memory interface.
AXI4 Connectivity - Drives an AXI4 initiator interface - Connects to a shared DDR controller - Supports burst-oriented memory transfers
Channel Handshake - Accepts address and transfer-length requests - Returns acknowledgement and completion status - Provides read-data and write-data flow control
Configuration - Configures read and write channel counts - Configures AXI address and data widths - Supports frame-buffer and streaming architectures
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}