CoreUSXGMII is a Universal Serial Media Independent Interface core that bridges an Ethernet Media Access Control and an external physical layer device through a single high-speed serial lane. It exists to simplify multi-gigabit Ethernet designs that need a compact MAC-to-PHY connection without a wider parallel attachment. The core combines protocol adaptation, rate adaptation, and physical coding support so system designers can connect a standard Ethernet MAC to a USXGMII-based link with less custom logic. This makes it well suited for applications that must support multiple Ethernet operating modes while preserving a consistent MAC-side data path. Built-in auto-negotiation support helps the design align link operation with the connected PHY, while management access allows software visibility and control of link behavior. The architecture also handles the conversion between the MAC data path and the transceiver-facing encoded transport, reducing integration effort around the serial interface. Because the core is designed around a single network port, it fits systems that need a focused, efficient Ethernet attachment rather than a switching fabric. CoreUSXGMII delivers the most value in communication and embedded SoC platforms that need streamlined multi-gigabit Ethernet connectivity between packet processing logic and an external copper PHY.
MAC interfaces - Provides XGMII system-side interface - Uses 64-bit MAC data path - Operates in full-duplex mode
Link adaptation - Implements data rate adaptation - Replicates transmit data based on selected operating speed - Reconstructs receive words for MAC delivery
Negotiation control - Supports USXGMII auto-negotiation - Exchanges channel information between MAC and PHY - Allows software control through APB
Transceiver path - Bridges XGMII to gearbox signaling - Connects to BaseR PHY logic - Uses PCS 64B66B mode with scrambler enabled
Management access - Exposes APB target interface - Reads control and status registers - Configures link timer and operating mode
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}