CoreUARTapb is a Universal Asynchronous Receiver Transmitter controller for embedded systems that need straightforward serial connectivity without the overhead of a full-featured UART implementation. It fits designs that require a compact, programmable serial link for control paths, board management, simple device communication, or processor-attached peripherals. The core combines a standard UART data path with an Advanced Peripheral Bus interface, which makes it easy to attach to register-based system architectures and software-driven control planes. Its architecture separates transmit and receive handling, uses an internal baud generator to pace serial transfers, and reports receive-side fault conditions so the system can react to invalid or lost data. Engineers can tailor the core for either fixed-function deployment or runtime programmability, depending on whether the design prioritizes simplicity or software control. Optional buffering helps absorb bursty traffic and reduces service pressure on the host processor. Support for selectable framing and parity behavior allows the same core to match a range of external UART devices and legacy serial requirements. CoreUARTapb delivers the most value in embedded control, monitoring, and peripheral-access designs that need dependable low-complexity serial communication through an APB-based subsystem.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}