We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreUART


CoreUART is a Universal Asynchronous Receiver Transmitter controller for embedded systems that need straightforward serial connectivity without the overhead of a full-featured communications block. It fits designs that must exchange command, status, or monitor data with external UART-based devices or legacy serial equipment. The core focuses on the essential transmit and receive functions, making it a practical choice when logic efficiency matters and software-driven bit handling is undesirable. Its architecture combines programmable framing control with an internal baud generation method, so the FPGA can manage serial traffic directly instead of relying on processor intervention for timing-sensitive transfers. Optional buffering helps absorb bursty traffic on both the transmit and receive paths, while built-in error reporting supports more reliable system behavior during asynchronous communication. The core is well suited for designs that bridge internal system logic to board-level serial links, connect to system monitors, or provide simple device control channels. It delivers the most value in embedded control, monitoring, and low-overhead communications paths where a compact UART subset is the right architectural fit.

Features and Benefits


  • Serial operation
    - Supports asynchronous mode
    - Interfaces with industry-standard UARTs
    - Transmits start, data, parity, and stop fields
  • Data buffering
    - Provides optional transmit FIFO
    - Provides optional receive FIFO
    - Uses double-buffered transmit path in buffer mode
  • Programmable framing
    - Selects data bit format
    - Enables parity generation and checking
    - Chooses odd or even parity
  • Baud generation
    - Uses programmable baud value input
    - Adds optional fractional baud control
    - Adjusts baud precision through core configuration
  • Status signaling
    - Reports receive data ready status
    - Indicates parity, overflow, and framing errors
    - Offers selectable receive ready timing mode

Licensing Options


Free with any Libero License

Documentation


Title
CoreUART_HB.pdf Download



Live Chat

Need Help?

Privacy Policy