We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CORETSE_AHB


CoreTSE_AHB is a tri-speed Ethernet Media Access Controller that connects an AMBA® AHB system to an external Ethernet physical layer in embedded networking designs. It exists to add wire-speed packet handling without forcing the processor to manage every frame movement or low-level media access task. The core combines Ethernet MAC processing, local buffering, and direct memory access so packet transfers can move between system memory and the network with low software overhead. This makes it well suited for systems that need deterministic communication, efficient host offload, and a straightforward path to Ethernet connectivity inside FPGA-based SoCs and controllers. It supports both copper-style media independent signaling and serialized gigabit attachment, which helps designers target different PHY architectures with the same MAC subsystem. Integrated address filtering, management access to the PHY, pause-based flow control, and statistics collection simplify system monitoring and traffic handling. Optional wake capability and filtering features also help reduce always-on software involvement in connected systems. Engineers evaluating packet-based control, industrial networking, communications infrastructure, or embedded data acquisition designs can use this core to build a complete Ethernet endpoint around an AHB host architecture, especially where hardware-managed buffering and transfer orchestration deliver the greatest system value.

Note: CoreTSE and CoreTSE_AHB are included in the CoreTSE_AHB license.

Features and Benefits


  • MAC interfaces
    - Supports G/MII connectivity
    - Provides TBI support
    - Operates in full-duplex and half-duplex modes
  • AHB data path
    - Uses an AHB initiator port for DMA transfers
    - Exposes an AHB target port for register access
    - Buffers transmit and receive traffic in local FIFOs
  • PHY management
    - Includes an MDIO management interface
    - Communicates with MDIO-manageable PHY devices
    - Supports indirect access to TBI management registers
  • Frame handling
    - Implements PAUSE flow control
    - Supports jumbo frames
    - Handles cut-through and store-and-forward transfer modes
  • Filtering and status
    - Provides Station Address Logic filtering
    - Supports hash-based address filtering
    - Collects Ethernet statistics counters
  • Optional functions
    - Detects Wake-on-LAN magic packets
    - Enables receive slip logic
    - Offers configurable interrupt reporting

Documentation


Title
CoreTSE_AHB User Guide Download



Live Chat

Need Help?

Privacy Policy