CoreSMIP_PF is a Security Monitor Intellectual Property core for enhancing the security of designs implemented in PolarFire FPGA devices. The core monitors built-in tamper-detection indicators and exposes individual flags, a master alarm for any tamper event, and a critical alarm for critical events. It can initiate device erasure or zeroization when a critical tamper event is detected, when the user asserts an alarm, or when an erase input is asserted. The extent of zeroization is configurable, including a recoverable like-new mode and an unrecoverable mode. A fabric watchdog delays zeroization for 1000 clock cycles after a critical alarm or user alarm, allowing user logic time for housekeeping; paired delay inputs can reset that watchdog counter. Erase inputs bypass the delay and initiate zeroization immediately. The core also provides a heartbeat that toggles every 1000 clock cycles, reset-reason information, configurable power-on digest checks, and voltage-detection outputs for the 1.0 V, 1.8 V, and 2.5 V supplies. Zeroization and voltage-detection functions can be enabled or disabled through configuration parameters.
Zeroization Control - Initiates zeroization for critical events, user alarms, or erase requests - Supports configurable like-new and unrecoverable zeroization modes - Allows zeroization to be enabled or disabled
Watchdog and Status - Delays alarm-driven zeroization by 1000 clock cycles - Provides delay inputs for extending housekeeping time - Outputs heartbeat and reset-reason information
Voltage and Integrity Monitoring - Reports high and low voltage indicators for supported rails - Supports configurable voltage-detection functions - Supports fabric, sNVM, and security power-on digest checks
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}