CoreSMBUS provides a bidirectional serial system-management-bus controller that translates data between an APB register interface and a two-wire SMBus serial interface. It supports SMBus Specification version 2.0 and Philips I2C Specification version 2.1 operation. The core can operate as a master transmitter, master receiver, slave transmitter, or slave receiver, and it can be configured for slave-only operation. It performs eight-bit, byte-oriented transfers at rates up to 100 kbps and supports seven-bit device addressing, own-address recognition, and general-call detection. Multi-master collision detection, arbitration, and clock synchronization protect data when multiple masters use the same bus. Input spike filters reject pulses shorter than three internal clock periods. Real-time timeout and idle counters implement SMBus timing checks, while optional SMBALERT_N and SMBSUS_N signals are controlled through the APB interface. APB-accessible control, status, data, address, and SMBus registers allow a processor or controller to configure the core, transfer bytes, monitor serial-bus state, and service interrupts. The core can interface with Core8051, CoreMP7, and CoreABC-based systems.
SMBus and I2C Operation - Supports SMBus Specification version 2.0 - Supports Philips I2C Specification version 2.1 - Transfers serial data at up to 100 kbps
Operating Modes - Supports master-transmitter and master-receiver modes - Supports slave-transmitter and slave-receiver modes - Provides configurable slave-only operation
Bus Reliability - Performs multi-master collision detection and arbitration - Synchronizes serial clocks from multiple masters - Filters short spikes on serial clock and data inputs
Addressing and Management - Supports seven-bit addressing and general-call detection - Provides SMBus timeout and idle-condition counters - Supports optional SMBALERT_N and SMBSUS_N signals
Processor Interface - Provides an APB register interface - Generates processor interrupts for serviceable status changes - Includes control, status, data, address, and SMBus registers
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}